??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24690.0646 Star Grip, stainless steel
HELP_VARIABLE
Company
Halder
Description
EH 24690. - Star Grips, stainless steel, solid / with threaded blind hole
Bill of material
24690.0646 Star Grip, stainless steel
BESTNR
Ref. No.
24690.0646
AUS
Version
with threaded blind hole
D1
40 mm
D3
Thread
M8
D4
18 mm
H1
30.5 mm
H2
11 mm
T1
min.
12 mm
G
Weight
125 g
Embedded user actions